Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
2616-902 - Jumper, for conductor entry, 2-way, insulated
Bill of material
2616-902
BESTNR
Item-No.
2616-902
BEZEICHNUNG
Description
Jumper, 76 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.00 mm
HOEHE
Height
4.50 mm
BREITE
Width
16.30 mm
TIEFE
Depth
32.80 mm
FARBE
Color
gray
GEWICHT
Weight
3.400 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40