Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
787-1633 - Switched-mode power supply, Classic, 1-phase, 48 VDC output voltage, 5 A output current, TopBoost, DC OK contact
Bill of material
787-1633
BESTNR
Item-No.
787-1633
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
172.00 mm
BREITE
Width
55.00 mm
TIEFE
Depth
127.00 mm
FARBE
Color
light gray
GEWICHT
Weight
930.000 g
BEMERKUNGEN
Comment
DC 24 V / 20 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02