Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
727-107 - 8-level end plate numeric marking 7.62 mm thick
Bill of material
727-157
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
58.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
226.00 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
7-6-5-4-3-2-1-0- -0-1-2-3-4-5-6-7
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models