Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
750-838/040-000 - PLC - CANopen Programmable Fieldbus Controller, D-Sub 750 series XTR - for eXTReme environmental conditions 16-bit CPU Program memory: 128 KB data memory: 64 KB
Bill of material
750-838/040-000
BESTNR
Item-No.
750-838/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
182.000 g
BEMERKUNGEN
Comment
CANopen-Controller / XTR