Catalog navigation
Селекция на CAD модел
Discontinued product
Product discontinued since 31.12.2019 г.. Please do not use for new projects.
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
750-852 - PLC - ETHERNET Programmable Fieldbus Controller ECO 32-bit CPU
Bill of material
750-852
BESTNR
Item-No.
750-852
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
83.069 g
FILENAME
Filename
750-852