Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
750-893 - Controller Modbus TCP 4th generation 2 x ETHERNET Card slot
Bill of material
750-893
BESTNR
Item-No.
750-893
BEZEICHNUNG
Description
Controller EtherNet/IP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.70 mm
BREITE
Width
61.50 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
169.126 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07