Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-102 - Industrial-Switch, 8-port 100Base-TX
Bill of material
852-102
BESTNR
Item-No.
852-102
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
162.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
GEWICHT
Weight
909.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
FILENAME
Filename
852-102
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models