Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1427960000 - IE-FCM-USB-3.0-A
Bill of material
Weidmueller 1427960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1427960000
MANUTYPEDESC
Manufacturer Type Description
IE-FCM-USB-3.0-A
DESCSHORT
Short Description
Fitted component housing, IP65, in closed state
DESCLONG
Long Description
Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.
GTIN
4050118232318
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型