Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1547450000 - IE-CL240W-PP-REMOTE
Bill of material
Weidmueller 1547450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1547450000
MANUTYPEDESC
Manufacturer Type Description
IE-CL240W-PP-REMOTE
DESCSHORT
Short Description
Contactless power transmission module, IP65, Inductive resonance coupling
DESCLONG
Long Description
The module enables contactless and maintenance-free energy transfer with minimum dimensions and maximum efficiency. The energy transfer module is different in the primary and secondary sides. The primary side forms the basis of the energy transmission to which the current is connected. The secondary side is the remote module, which receives current contactless.
GTIN
4050118353051
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.020 kg
AAD931
customs tariff number (TARIC)
85366990