Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1025950100 - IE-C5DD4UG0100MCSMCS-E
Kusovník
Weidmueller 1025950100
PREVIEW
Preview
MANUID
Manufacturer Product ID
1025950100
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0100MCSMCS-E
DESCSHORT
Description short
Kabel PROFINET (sestavený) M12 D-kódování – IP 67 rovný konektor samec, M12 D-kódování – IP 67 rovný konektor samec, Počet pólů: 4, Délka: 10 m
DESCLONG
Description long
Datové linky PROFINET připravené k zapojení s měděnými vodiči.
GTIN
4032248776078
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
10 m
AAF040
Mass
0.652 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD