Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1062150350 - SAIL-M12WM12W-CD-3.5A
Bill of material
Weidmueller 1062150350
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062150350
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12WM12W-CD-3.5A
DESCSHORT
Short Description
Copper data cable (Assembled) Connecting line, Number of poles: 5, Cable length: 3.5 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118456806
MANUNAME
Manufacturer Name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
3.500 m
AAF040
Mass
0.200 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model