Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1062150450 - SAIL-M12WM12W-CD-4.5A
Bill of material
Weidmueller 1062150450
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062150450
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12WM12W-CD-4.5A
DESCSHORT
Short Description
Copper data cable (Assembled) Connecting line, Number of poles: 5, Cable length: 4.5 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118456820
MANUNAME
Manufacturer Name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
4.500 m
AAF040
Mass
0.318 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型