Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1457580075 - IE-C6EL8UG0075U40XCS-E
Bill of material
Weidmueller 1457580075
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1457580075
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0075U40XCS-E
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 8, Length: 7.5 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118438017
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
7.500 m
AAF040
Mass
0.378 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型