Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
2485600300 - IE-C6EL8UG0300XCAU40-E
Lista materiałowa
Weidmueller 2485600300
PREVIEW
Preview
MANUID
Manufacturer Product ID
2485600300
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0300XCAU40-E
DESCSHORT
Description short
Miedziany przewód przesyłu danych (zmontowany) Długość: 30 m
DESCLONG
Description long
Gotowe do podłączenia linii danych z przewodami miedzianymi.
GTIN
4050118649307
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
30 m
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)