Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
2706260050 - IE-C5DD4UG0050DSSXXX-E
Lista materiałowa
Weidmueller 2706260050
PREVIEW
Preview
MANUID
Manufacturer Product ID
2706260050
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0050DSSXXX-E
DESCSHORT
Description short
Kabel PROFINET (uzbrojony) M8 kodowanie D – gniazdo proste IP 67, otwarty, Liczba biegunów: 4, Długość: 5 m
DESCLONG
Description long
Gotowe do podłączenia linie danych PROFINET z przewodami miedzianymi.
GTIN
4050118742855
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK423
type of connector connection 2
without
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
5 m
AAF040
Mass
0.312 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD