Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
8248330000 - DK NOR 35 24VDC
Bill of material
Weidmueller 8248330000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8248330000
MANUTYPEDESC
Manufacturer Type Description
DK NOR 35 24VDC
DESCSHORT
Short Description
Function component (signal processing) NOR Gate, Rated input level: 24 V DC= High, 0 V = Low
DESCLONG
Long Description
Functional component for implementing logic operators such as OR / AND / NOR.
GTIN
4008190406714
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
57 mm
BAB577
depth
65 mm
BAF016
width
12 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir