Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2082010000 - AMG ELM-12 EX
Bill of material
Weidmueller 2082010000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2082010000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-12 EX
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 12 A, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118419344
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
12 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
2292 W
BAD915
Voltage type
DC
AAF040
Mass
0.060 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir