Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IPS
Description
21-406 - Leveling Feet, Knuckle Foot 1.5
Bill of material
21-406
PN
Part Number
21-406
DESCRIPTION
Description
Knuckle Foot 3 - 5/8-11x4"
SERIES
Series
1.5"
MAT
Material
Zinc Cast
MATS
Material of Spindle and Nut
Steel
FINS
Finish of Spindle and Nut
Galvanized
A
5/8-11
B
4.00 INCH
C
3.00 INCH
D
INCH
Enter value for D
mm
cm
inch
ft
LOAD
Max. Load kg
1450 (3197) lbs.
WEIGHT
Weight
360 g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели