카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
AES0400L101A000A1000
Welkerbearing
Slides
Powered by
CAD모델 선택
{welkerbearing/slides/aes_asmtab.prj},{NB=AES0400L101A000A1000},{SERIES=AES},{INDEX=400},{ST=L1},{STYLE=01},{AM=A},{LA=000},{LH=0},{MGS=A},{MO=1},{SWITCH=0},{EO=0},{LS=0},{PPATH=aes_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
AES - AES Slide
Bill of material
AES0400L101A000A1000
PN
Part Number
AES0400L101A000A1000
SERIES
Series
AES
INDEX
Index
mm
값 입력 INDEX
Index
mm
cm
inch
ft
확인
ST
Screw Type
L1 - Lead 1.875 x 4 (Standard)
B1 - Ball 1.500 x 1.875
L1 - Lead 1.875 x 4 (Standard)
B1 - Ball 1.500 x 1.875
STYLE
Style
01 - Single Extrusion (2 Bearing)
02 - Single Extrusion (3 Bearing)
03 - Double Extrusion (2 Bearing)
04 - Double Extrusion (3 Bearing)
05 - Double Independent (2 Bearing)
06 - Double Independent (3 Bearing)
07 - Push/Pull (2 Bearing)
08 - Push/Pull (3 Bearing)
01 - Single Extrusion (2 Bearing)
02 - Single Extrusion (3 Bearing)
03 - Double Extrusion (2 Bearing)
04 - Double Extrusion (3 Bearing)
05 - Double Independent (2 Bearing)
06 - Double Independent (3 Bearing)
07 - Push/Pull (2 Bearing)
08 - Push/Pull (3 Bearing)
AM
Angle Mounting
A - None (Customer to supply)
B - Inboard (Facing in towards extrusion)
C - Outboard (Facing away from extrusion)
A - None (Customer to supply)
B - Inboard (Facing in towards extrusion)
C - Outboard (Facing away from extrusion)
LA
Legs Available
No legs (Std Floor Plates)
Legs available
No legs (Std Floor Plates)
Legs available
LH
Leg Height
0
0
MGS
Motor & Gearbox Size
A - 460 VAC 1 hp 5:1
B - 460 VAC 1 hp 7.5:1
H - 575 VAC 1 hp 5:1
J - 575 VAC 1 hp 7.5:1
M - 460 VAC 1 hp 10:1
P - 575 VAC 1 hp 10:1
A - 460 VAC 1 hp 5:1
B - 460 VAC 1 hp 7.5:1
H - 575 VAC 1 hp 5:1
J - 575 VAC 1 hp 7.5:1
M - 460 VAC 1 hp 10:1
P - 575 VAC 1 hp 10:1
MO
Motor Orientation
1 - Motor @P1
2 - Motor @P2
3 - Motor @P3
4 - Motor @P4
1 - Motor @P1
2 - Motor @P2
3 - Motor @P3
4 - Motor @P4
SWITCH
Switch
0 - None/Customer Supplied
W - Welker Standard
0 - None/Customer Supplied
W - Welker Standard
EO
Extrusion Orientation
Open left of motor, Std
Open right of motor
Open left of motor, Std
Open right of motor
LS
Leg Style
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청