Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 3330 - Tubular Handles, Stainless Steel, with Movable Handle Legs, Hygienic Design
Bill of material
Tubular Handle, Stainless Steel GN 3330-NI-30-600-MT-T
PARTNUMBER
WINCO PARTNUMBER
D1
mm
L
Length
mm
A
min.
70 mm
B
mm
D2
D3
mm
D4
mm
D5
mm
H1
mm
H2
mm
SW
5 mm
T
min.
mm
OB
Finish
Ground, matte finish (Ra < 0.8 µm)
DICHTUNG
Finish
TPU
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD