Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 481 - Edge handles
Bill of material
Edge handle GN 481-30-300-SW
PARTNUMBER
WINCO PARTNUMBER
D1
-0.5
30 mm
L1
mm
A1
18 mm
A2
9 mm
D2
32 mm
H1
34.5 mm
H2
-0.1
14.5 mm
L2
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8302496085
ROHS
YES
INFOWINCO
Product details
Product details