Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
JW Winco
Description
GN 666.5 - Stainless Steel-Tubular handles, Mounting from the back, Type E with Stainless Steel cover cap
Bill of material
Stainless Steel-Tubular handle GN 666.5-30-M8-300-E
PARTNUMBER
WINCO PARTNUMBER
D1
30 mm
D2
Thread
L1
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8302496085
ROHS
YES
INFOWINCO
Product details
Product details