Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 2290 - Bolt sets for hinge wing GN 2291
Bill of material
Bolt set GN 2290-1-GR
PARTNUMBER
WINCO PARTNUMBER
D1
6 mm
D2
6.15 mm
D3
±0,2
13.9 mm
D4
8 mm
D5
7.8 mm
L1
mm
L2
mm
L3
33 mm
L4
1 mm
L5
mm
L6
6.5 mm
L7
1.5 mm
K
Identification no.
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
7616995190
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD