Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 161.1 - Hinges
Bill of material
Hinge GN 161.1-15-63-SR
PARTNUMBER
WINCO PARTNUMBER
B
15 mm
L1
63 mm
ROT
Rotation
°
D
Thread
M5 mm
L2
17 mm
L3
31 mm
L4
6.1 mm
L5
10 mm
M
19 mm
T1
5 mm
T2
10 mm
RB
Radial load rating
2300 N
AB
Axial load rating
1500 N
FARBE
Color
WEIGHT
Weight
0.0730 kg
CTN
US-Customs Tariff Number
83021000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型