Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 936 - Slam latches, Type SCL, lockable (same lock)
Bill of material
Slam latch GN 936-72-SCL-SW
PARTNUMBER
WINCO PARTNUMBER
L1
72 mm
B1
10.3 mm
B2
21 mm
B3
15 mm
D
6.5 mm
H1
33 mm
H2
24 mm
L2
104 mm
L3
45 mm
L4
40 mm
L5
14.5 mm
L6
12.5 mm
M1
56 mm
M2
23 mm
WEIGHT
Weight
0.4200 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели