Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 247 - Levelling feet, with fixing holes, Type B with nut, without rubber underlay
Bill of material
Levelling foot with fixing hole EN 247-125-M20-155-B
PARTNUMBER
WINCO PARTNUMBER
WINKEL
Pivoting angle
°
X
Adjustable range nut
mm
Enter value for X
Adjustable range nut
mm
cm
inch
ft
D1
125 mm
D2
Thread
L1
mm
L2
55 mm
L3
23 mm
L4
45 mm
D3
12.5 mm
K
95 mm
SW
mm
STBE
Static load
40000 N
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model