Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 282.10 - Swivel Clamp Connector Joints, Plastic, Type T, Adjustment with 15° division (serration)
Bill of material
Swivel Clamp Connector Joint, Plastic GN 282.10-B30-40-T-2-GR
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
B30
X1
mm
ROT
Rotation
°
D2
6.5 mm
K
44.5 mm
L
108 mm
M1
33 mm
M2
42 mm
T
8 mm
X2
mm
Y1
75 mm
Y2
60 mm
Z1
Screw location
M8-25 mm
Z2
Screw location
M8-25 mm
L2Z1
Clamping lever
63 | 78 mm
L2Z2
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD