Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type E, Corner clamp
Bill of material
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-E-SW
PARTNUMBER
WINCO PARTNUMBER
L1
60 mm
S
mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
H1
15.5 mm
SW
Torx
T30 mm
OB
Finish
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
79070000
ROHS
YES
INFOWINCO
Product details
Product details