Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type F, Surface clamp
Bill of material
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-F-SW
PARTNUMBER
WINCO PARTNUMBER
L1
60 mm
S
mm
L2
60 mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
H1
15.5 mm
SW
Torx
T30 mm
OB
Finish
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
79070000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели