Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 131.1 - Stainless Steel-Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Stainless Steel-Linear Actuator Connector GN 131.1-G18-B18-2-NI
PARTNUMBER
WINCO PARTNUMBER
GN 131.1-G18-B18-2-NI
D1
Bore
B18 (with sleeve bearing)
D2
Bore
B18 (without sleeve bearing)
D3
Mounting screws on the follower
M3
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.1420 kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели