Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 145.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Linear Actuator Connector GN 145.1-B18-2-SW
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
D2
5.5 mm
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
45 | 63 mm
OB
Finish
black
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model