Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 191.1 - Stainless Steel-Swivel Clamp Connector Joints, with screw, stainless steel, Type S, Stepless adjustment
Bill of material
Stainless Steel-Flanged linear actuator connector GN 191.1-G18-B18-2-NI
PARTNUMBER
WINCO PARTNUMBER
GN 191.1-G18-B18-2-NI
D1
Bore
G18 (with slide insert)
D2
Bore
B18
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
Z1
Screw location
M6-20
Z2
Screw location
M6-20
L3Z1
Clamping lever for Z1
63 mm
L3Z2
Clamping lever for Z2
63 mm
WEIGHT
Weight
0.2350 kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model