Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
JW Winco
Description
GN 491 - Double tube linear actuators , single slider, Type L1 Left hand thread, shaft journal at one end
Bill of material
Double tube linear actuator GN 491-40-100-L1-SCR
PARTNUMBER
WINCO PARTNUMBER
D1
mm
L1
Stroke
mm
MHUB
max. travel
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GS
Shaft thread
B
mm
D2
mm
D3
Thread
D4
Thread
D5
mm
D6
mm
FS
for screw DIN 912
D7
mm
SDIN912
for screw DIN 912
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L2
Overall length
3xB+L1 mm
L3
mm
L4
mm
M1
2xB+L1 mm
M2
mm
M3
mm
M4
mm
M5
mm
M6
mm
M7
mm
M8
mm
M9
mm
S
Hexagon
mm
PDIN6885
Key DIN 6885
AW
Adapter shaft
GN 491.1
SA
Position indicator
HR
Handwheel
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели