Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 2428 - Wipers, for rails GN 2422, Type X, for fixed bearing rails
Bill of material
Wiper GN 2428-28-X
PARTNUMBER
WINCO PARTNUMBER
H1
Rail
mm
B1
mm
B2
mm
D
Thread for cylinder head screw DIN 912
H2
mm
L1
7 mm
L2
5 mm
L3
max.
3.5 mm
M1
mm
M2
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD