Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE-L-LT - SPRINT ATEX cable glands LowTemp, EMSKE-L LT, brass nickel-plated, metric, long
Bill of material
WISKA EMSKE-L 25 LT 10065941
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
S
wall thickness
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
ETEMP
Temperature range
-60°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML