Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
WITTE
Description
HSHSDIN7984 - HEAD SOCKET HEAD SCREW DIN 7984
Bill of material
11546-S1
IDNR
Identnr
A
mm
B
M4
ARTICLE
DIN
WITTE-HEAD SOCKET HEAD SCREW DIN 7984
WAF
2.500 mm
WEIGHT
1.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    WITTE
    FOOTXS16 - FOOT - ADAPTER WITH THREAD- XS16
    WITTE
    APLNXS16 - ADAPTER PLATE NewXS16
    WITTE
    REDFFXS10 - REDUCER FEMALE FEMALE XS10
    WITTE
    CLN1RXS16 - CONNECTING LUG ONE ROW NewXS16
    WITTE
    SXS10 - SUPPORTER XS 10 SPRING LOADED
    WITTE
    ECO CB AF25-50 - (free_form) CONTOUR BLOCKS
    WITTE
    SPOINXS16 - STOP POINTED NewXS16
    WITTE
    ASPPEB - ADJUSTMENT SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
    WITTE
    ECO CPL SSIDE AF25-50 - COUPLING SINGLE SIDE
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    DB120°-F3 - DELTA BLOCK 120° FORM 3
    WITTE
    ADPL 150x150 AF25 - ADAPTERPLATE 150x150 AF25
    WITTE
    ECO STR AF25 - STRUTS
    WITTE
    BPLPPSSH - BASE PLATE WITTE PPS SYSTEM WITH STAR HANDLE
预览
3D
尺寸标注
2D
下载CAD模型