Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
WITTE
Description
SXS10 - SUPPORTER XS 10 SPRING LOADED
Bill of material
81585 30
IDNR
Identnr
ARTICLE
Article
WITTE-SUPPORTER XS 10 SPRING LOADED
A
system
31.200 mm
B
48.000 mm
C
16.000 mm
D
M12X0,5 mm
WEIGHT
20.000 g
INFO
Witte Katalog mm
ADJUSTMENT
mm
Enter value for ADJUSTMENT
mm
cm
inch
ft
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    WITTE
    BJXS10 - BALL JOINT XS10
    WITTE
    CL - CENTER_LONG
    WITTE
    CLN1RXS16 - CONNECTING LUG ONE ROW NewXS16
    WITTE
    ECO BARS SR AF25 - BARS SINGLE ROW
    WITTE
    APLNXS16 - ADAPTER PLATE NewXS16
    WITTE
    SPOINXS16 - STOP POINTED NewXS16
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    ECO BP AF40 - BASE PLATES
    WITTE
    ECO CPL SSIDE AF25-50 - COUPLING SINGLE SIDE
    WITTE
    BPLPPSSH - BASE PLATE WITTE PPS SYSTEM WITH STAR HANDLE
    WITTE
    ADPL 150x150 AF25 - ADAPTERPLATE 150x150 AF25
    WITTE
    ECO CB AF25-50 - (free_form) CONTOUR BLOCKS
    WITTE
    DB120°-F3 - DELTA BLOCK 120° FORM 3
    WITTE
    . - 95340 Connection Set Megalu C2/80
Previews
3D
Boyut
2D
CAD modeli indir