SEM07-D50-L20-E7-M16-S0
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sem01_37.prj},{NB=SEM07-D50-L20-E7-M16-S0},{CODE=SEM07},{TYPE=Thread one end of the outer groove with undercut wrench},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{DTOL=-0.009/-0.025},{D=50},{L=20},{LPOOL=[20:1500/$LMIN.]},{E=7},{EPOOL=[$E3POOL.:$E1POOL./1]},{M=16},{MPOOL=16,20,24,30},{S=0},{SPOOL=[0:$S1POOL./1]},{W=41},{V=20},{C=1.0},{DD=0},{ZZLC=0},{ZZMCMD=0},{MC=0},{MCPOOL=15,17,20,25,30},{MD=0},{MDPOOL=14,18},{ZZEC=0},{EC=0},{K=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 105
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEM01_37 - Guide shaft ???¡ì?¡ì One end male thread ???¡ì?¡ì With back slot wrench groove type
Bill of material
SEM07-D50-L20-E7-M16-S0
CODE
Code
SEM07
SEM07
TYPE
Type
One end male thread with back slot wrench slot
ACC
Accuracy level
Ordinary Level
Ordinary Level
COM
D tolerance
g6
g6
MAT
Material
SUS440C
SUS440C
HEA
Heat treatment
High-frequency quenching, effective hardening layer ?Y0.6, quenching hardness HRC56-
High-frequency quenching, effective hardening layer ?Y0.6, quenching hardness HRC56-
SUR
Surface treatment
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
DTOL
D Tolerance value
-0.009/-0.025
-0.009/-0.025
D
50
50
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
M
16
20
24
30
16
20
24
30
mm
S
mm
W
41
41
mm
V
20
20
mm
C
1.0
1.0
mm
A
4
4
mm
B
13.0
13.0
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZMCMD
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
ZZEC
Add a plane
N/A(No processing)
EC(Add a plane)
N/A(No processing)
EC(Add a plane)
mm
EC
ec
0.000
0.000
mm
K
k
0.000
0.000
mm
ZZJD
Add a keyway
N/A(No processing)
JD(Add keyway)
N/A(No processing)
JD(Add keyway)
JD
0.000
0.000
mm
J
j
0.000
0.000
mm
LINK
Internet site
Website connection
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SGJ01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SCE01_37 - Guide Shaft, One End Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SGH01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
SGF01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SET01_37 - Guide Shaft, Male Thread On Both Ends, With Undercut
Yiheda 3D Electronic Gallery
09.05.2024
SEF01_37 - Guide Shaft, One End Male Thread, Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
GAC01_29 - Flange Type Guide Shaft Support ¡¤ Standard Type ¡¤ Mounting Hol...
Yiheda 3D Electronic Gallery
09.05.2024
FAE01_23 - Retaining Ring, Split, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
SHV31_37 - Guide Shaft, Internal Thread Guide, One End External Thread Of T...
Yiheda 3D Electronic Gallery
09.05.2024
SHA01_07 - Guide Shaft, One End Step Type
Yiheda 3D Electronic Gallery
09.05.2024
LNF01_21 - Flanged linear bearing¡¤Single liner¡¤miniature
Yiheda 3D Electronic Gallery
09.05.2024
GAP01_16 - Flange Type Guide Shaft Support ¡¤ With Positioning Hole ¡¤ Moun...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청