SEW02-D30-L20-E6-F6-M8-N8-H6
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sew01_07.prj},{NB=SEW02-D30-L20-E6-F6-M8-N8-H6},{CODE=SEW02},{D=30},{TYPE=The outer ends of the thread through the hole with undercut},{ACC=Ordinary Level},{COM=g6},{MAT=SUJ2},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.8 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{DTOL=-0.007/-0.020},{L=20},{E=6},{F=6},{M=8},{N=8},{H=6},{DD=7},{C=1.0},{LPOOL=[20:1500/$LMIN.]},{EPOOL=[$E3POOL.:$E1POOL./1]},{HPOOL=[$H1POOL.:$H2POOL./1]},{FPOOL=[$F3POOL.:$F1POOL./1]},{MNPOOL=8,10,12,16,20,24},{ZZLC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZNCND=0},{NC=0},{ND=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEW01_07 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì With undercut through hole type
Bill of material
SEW02-D30-L20-E6-F6-M8-N8-H6
CODE
Code
SEW02
SEW02
D
30
30
mm
TYPE
Type
External thread at both ends, with undercut through hole
ACC
Accuracy level
Ordinary level
COM
D Tolerance level
g6
MAT
Material
SUJ2
SUJ2
SUR
Surface treatment
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
DTOL
D tolerance
-0.007/-0.020
-0.007/-0.020
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
F
mm
값 입력 F
mm
cm
inch
ft
확인
M
8
10
12
16
20
24
8
10
12
16
20
24
mm
N
8
10
12
16
20
24
8
10
12
16
20
24
mm
H
mm
값 입력 H
mm
cm
inch
ft
확인
DD
d
7
7
mm
C
1.0
1.0
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZMCMD
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
MC
mc
0
0
mm
MD
md
0
0
mm
ZZNCND
Change the external thread to fine thread
N/A(No processing)
NC(Change the external thread to fine thread)
ND(Change the external thread to fine thread)
N/A(No processing)
NC(Change the external thread to fine thread)
ND(Change the external thread to fine thread)
NC
nc
0
0
mm
ND
nd
0
0
mm
LINK
Internet site
Website connection
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청