Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKZ21_23 - No spring positioning bead Angle seat type
Bill of material
PKZ21-M4-L6
CODE
code
TYPE
Type
Foot type
MAT1
The main material
HAR
Body hardness
TRE
Body surface treatment
MAT2
Stop material
HAR1
Block hardness
55HRC~
M
L
DD
d
2.0
S
2.0
V
2.0
H
0.3
LOAD
Withstand load
1.3
LINK
website
Website connection