Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU41_52 - L Indexing pin
Bill of material
ZAU42-M6
CODE
code
TYPE
type
MAT1
the main material
SUR1
the main Surface Preparation
MAT2
the pin material
SUR2
the pin Surface Preparation
MAT3
the nut material
SUR3
the nut Surface Preparation
MAT4
the Spring material
SUS304
M
DD
d
4
DD1
d1
2.5
L1
32.0
S
9.5
L2
20.0
L3
L3 (min)
16.0
S1
6
S2
10
NM
Tightening torque
1.6
LOAD1
load min
3.0
LOAD2
load max
10.0
LINK
web link
webxxx