Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAX52_53 - Positioning column, middle stroke stainless steel type
Bill of material
ZAX52-M10-H8-L35
CODE
code
TYPE
type
With anti-loose type, metal pin
LOAD
load
MAT1
Main body material
SUS303
HA1
Main Body hardness
-
SUR1
Surface treatment of main body
-
MAT2
Sales materials
SUS303
HA2
Pin hardness
-
SUR2
PIN surface treatment
-
MAT3
Spring material
SUS304
M
H
L
L1
25
DD
d
4.0
S
3
LO1
Load min
N
LO2
load max
N
LINK
weblink
webxxx