Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCBSC22 - Single-axis robot / YCBSC22 series / screw transmission series-dust-free environment type
Bill of material
YCBSC22-5-100-M-P-75-N-A-1
CODE
Code
YCBSC22
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0??40??C 35??85%RH no condensation
ST
Screw stroke
mm
STPOOL
stpool
5,10,25,40
YST
Effective travel (minimum unit 50)
mm
Entrez la valeur pour YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
YSTPOOL
[100:1500/50]
DJ
Motor installation method
DP
Motor brand
DG
Motor specifications
SC
brake
YD
Origin switch
JX
Limit switch
ALL
Allowable torque Mxd
1810 Nm
ALL1
Allowable torque Myd
2052 Nm
ALL2
Allowable torque Mzd
2052 Nm
LINK
website
Website connection
WEB
web
http://www.yhdfa.com/index.php?s=/Home/Index/index.html