Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YTB6 - Linear module / YTB6 series / base width 65mm / synchronous belt series / general environment type
Bill of material
YTB6-40-100-BW-P-10-C-3-H
CODE
Code
YTB6
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0??40??C 35??85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
mm
YD
Origin switch
JX
Limit switch
IM
Installation method
L
360
A
83
M
4 mm
N
10 mm
ZL
Weight (kg)
2.50 mm
ALL
Allowable torque Mxd
75 Nm
ALL1
Allowable torque Myd
80 Nm
ALL2
Allowable torque Mzd
70 Nm
LINK
website
Website connection