Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHD21 - Floating joint, separated internal thread type
Bill of material
WHD21-M3-0.5-L2
CODE
code
WHD21
TYPE
Type
Separate internally threaded washer type
MAT1
Material
45
MAT2
Material
S45C
SUR
Surface treatment
Hard chrome plating
HRD
hardness
750HV~
M
PIT
Pitch
mm
L
mm
LTOL
L tolerance
+0.10/+0.05 mm
TT
t
4 mm
D
6 mm
DTOL
D tolerance
0/-0.15 mm
S
8 mm
EE
e
9.2 mm
TT1
t1
3 mm
D1
9 mm
DD
d
3.2 mm
LINK
website
website link