Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFJ01_26 - Bearing with seat/Guide flange type/With retaining ring type
Bill of material
BFJ12-623ZZ
CODE
Code
TYPE1
Types of
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring ZZ (double cover), VV (non-contact rubber seal), DD (contact rubber seal)
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
B
4 mm
H
33 mm
W
16 mm
T
9 mm
T1
7 mm
S
2 mm
V
2 mm
DDHH
dh
7 mm
D1
14 mm
G7
-0.006/-0.024 mm
PCD
24 mm
K
mm
A
mm
F
0 mm
M
4 mm
DD2
d2
3.3 mm
DD1
d1
6.5 mm
H1
3.6 mm
CODE1
Optional processing
LINK
website
Website link