Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGU01_16 - Bearing with seat/Single bearing bottom mounting type/Height h selection type / height h designation type
Bill of material
BGU06-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
20 mm
L1
10 mm
T
10 mm
M
4 mm
CODE1
Optional machining
KK
KK (increased chamfer on both sides)
0
KC
KC (increasing chamfer C2)
0
LINK
website
Website link