Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAF61_73 - Roller ??¨¨ Polyurethane thickness selection ??¨¨ Bearing type ??¨¨ Circular shape
Bill of material
QAF71-D40-d8-L20-T5
CODE
model
TYPE1
Types of
With bearing type - arc shape
MAT1
Core material
MAT2
Lining material
Polyurethane (natural color)
MAT3
Bearing material
copper
HRD
hardness
D
mm
DD
d
mm
L
Minimum unit 10
mm
Введите значение для L
Minimum unit 10
mm
cm
inch
ft
T
mm
D1
19 mm
DD1
d1
14.8 mm
S
6 mm
ZZ
Suitable bearing
698ZZx2
ZZEP
Change to black anti-static polyurethane
LINK
website
Website connection