Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN05 - Steel Ball Metric H62/Zirconium Oxide/Silicon Nitride/POM(Polyacetal)/Nylon/PEEK
Bill of material
QDN05-0.5
CODE
code
QDN05
TYPE
type
Metric
MAT
material
H62
HARDNESS
hardness
20HRC-
STANDARD
standard
-
SPE
Specification
SD
0.5000
TOLERANCE
tolerance
±25 μm
SPHERICITY
sphericity
5 μm
DIA
Diameter deviation
5 μm
DVPB
Diameter variation per batch
10 μm
SUR
Surface roughness
0.2 μm
LINK
weblink
linkxxx