Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNX02_03 - Helical Gear Fine Milling
Bill of material
VNX02-1.5-14-B17-P8N
CODE
Code
TYPE
Types of
Fine milling
MAT
Material
S45C
SUR
surface treatment
black
HAR
hardness
ANG
Left hand angle
19°34′42 "
MOD
modulus
TEE
number of teeth
B
17
P
DD
d
22.28
D
25.28
H
16
L
26
L1
4.5
M
4
HC
Additional machining of set screw holes
MCC
Additional processing for changing the size of the tapped hole
MC
LINK
website link
Website connection